Daikin Online Controller
Blue app available for all air conditioning products.
Red app available for heating products installed until January 2020.
Daikin Residential Controller
Available for all newly installed third generation heating products as of February 2020.
Simply connect your unit to Wi-Fi and download the app to change the thermostat, set temperature schedules, review your energy consumption. The Daikin Online Controller is compatible with your current air conditioning and heating systems. New heating systems sold as of 2020 are compatible with the Daikin Residential Controller.
*) The features available in the Online Controller app can vary depending on the type of system and indoor unit you have.
Control your climate
This screen provides you with an overview of your building and access to several features to control your indoor climate. You can also control up to 50 units at once for air conditioning systems.
*) The features available in the Online Controller app can vary depending on the type of system and indoor unit you have.
Individual rooms
Using the interactive thermostat, you can control the temperature, operation mode and schedule actions for individual rooms.
*) The features available in the Online Controller app can vary depending on the type of system and indoor unit you have.
Time scheduling
Create different schedules with up to 6 actions a day for 7 days and activate specific operation modes. Time scheduling for hot water (DHW) is only available for the Daikin heating app.
*) The features available in the Online Controller app can vary depending on the type of system and indoor unit you have.
Energy usage
Monitor your unit’s* energy consumption to increase your energy savings. User-friendly graphs and icons help you determine where you can save. Visit this page to explore which indoor units are compatible with this feature.
*) The features available in the Online Controller app can vary depending on the type of system and indoor unit you have.
*This feature is only available for some indoor units
Download the app