Skip to main content

Perfera wall-mounted

Ait-to-air heat pump set



Our high-performance wall-mounted solution heats, cools and purifies the air in your home, throughout all seasons

  • Up to A+++ energy efficiency means running costs are low
  • Comfort+ for perfect air distribution
  • Flash Streamer breaks down allergens and removes odours
  • Silver allergen removal and air purifying filter cleans the air
  • Onecta app controls your home from anywhere

 

Are you an expert and have a specific version in mind? Check our product finder.



Indoor unit

High-performance wall-mounted unit for heating, cooling and purifying air throughout all seasons



Perfera wall mounted

Onecta app

Always in control, wherever you are

Outdoor unit

Fits on your roof, wall or in your garden for maximum versatility




Service

Enjoy peace of mind with our warranty and service package

Remote control

Intuitive and easy-to-use remote control provides total control

Product info

 

 

Sound pressureEnergy label heating# indoor units on a single outdoor unit (multi)
19 dBA (whisper-quiet)up to A+++ in pair and multiup to 5
Heating cooling capacity (kW)Energy label coolingDimensions indoor unit (hxwxd)
up to 8.2 kW / 7.1 kWup to A+++298x804x252 mm (for 20-50 class)

Discover our premium performance, all-seasons, wall-mounted air-to-air heat pump

Choose Perfera for a more comfortable home environment. It combines heating, cooling and air purification in one premium wall-mounted unit. A dual flap narrows the airflow and makes air go further to create an even temperature distribution.

High performance and energy efficiency

Enjoy optimum comfort throughout the seasons, pure air and up to A+++ energy efficiency, with outstanding heating and cooling performance



Discover Perfera All Seasons



A more comfortable home

A motion detection sensor directs air away from you and switches to energy saving mode when the room is empty, while 3D airflow reaches right into the corners



More information about air-to-air heat pumps

The air-to-air heat pump indoor unit is the part of an air-to-air heat pump system that’s located within the home, and provides the conditioned air into the space.

The choice of an air-to-air heat pump indoor unit depends on your specific needs but it's important to understand how the system works as a whole. There are different air-to-air heat pump systems (also known as air conditioners), each with its own unique characteristics. One of the most popular types used in homes is a split system, which is split into two units: one indoors and one outdoors. While heating, the outdoor unit extracts heat from the outside air and transfers it inside via the indoor unit, or reverse when cooling your home.


There are three types of air-to-air heat pump indoor units:

Wall-mounted units

Wall-mounted models (Stylish, Ururu Sarara, Daikin Emura, Perfera,) come in different sizes and colours to match with your interior.

Floor-standing units

Floor-standing models (Perfera Floor) are compact air conditioner that fit perfectly under a window sill or in a room where the height is limited.

Concealed ceiling units

Concealed ceiling units. If you don't want a visible indoor unit, a concealed air-to-air heat pump can be installed in suspended ceilings or false walls.

There are three options for the placement of the indoor unit of an air-to-air heat pump (also known as air conditioner):

A wall-mounted unit

A wall-mounted unit is ideally positioned above a door or centrally placed in a room. To provide the best comfort, it is not recommended to place the unit above a sofa, the head of the bed or a large closet. This will ensure the airflow can be distributed evenly throughout the room.

A floor-standing unit

A floor-standing unit can be installed underneath a window to avoid that the airflow is blocked. The unit should also not be blocked by furniture to ensure air flows evenly around the room.

A concealed ceiling unit

A concealed ceiling unit is installed in a false ceiling and therefore offers more flexibility thanks to its compact design as only the grilles are visible. The area around the vent should not be blocked by furniture and ideally not directly above a sofa or the head of the bed to ensure optimal comfort.

An air-to-air heat pump (also known as an air conditioner) is typically composed of two units: The indoor and outdoor unit. These are usually called ‘split’ systems.

The split outdoor unit, mounted on an exterior wall or positioned in a garden or on a roof, is the part of an air-to-air heat pump that contains the compressor, propeller fan, circuit board and heat exchanger. The outdoor unit compresses the refrigerant that extracts or emits heat or cold in the room to or from its companion indoor unit.

For your heat pump to function as it should, it is essential that the system is installed correctly. Only an authorised technician should carry out the installation and in a suitable location. The surface must be firm enough to withstand the weight and vibrations of the unit and there must also be sufficient space for airflow and for connecting pipes and power cables. Any plants or shrubs that may be located near your heat pump should be at least a metre away and regularly pruned. The pump should also be installed in a place that’s easy to access for services and other general maintenance.

We often get asked why we can’t put the heat pump inside. Could they not be placed in the loft or conservatory? The answer to this is no. This is because, after a few hours, the heat pump will have extracted all of the warmth from the trapped air, effectively turning this space into a freezer. This is why air-to-air heat pumps need access to the free-flowing outside air.



Onecta app: Smart controls from anywhere

Add our easy-to-use Onecta app to your phone for complete control, wherever you go. Alexa or Google Home voice controls let you be hands-free



Visualise our products in your own interior

Curious about seeing how the indoor unit will look in 3D in your own home? 

Experience our showroom online or via virtual reality

Visit our online showroom and visualise our air-to-air heat pumps in different rooms, or, if you have a VR headset, experience our showroom in virtual reality

More air-to-air heat pumps