Skip to main content

Auto-cleaning Round Flow Cassette

Our Daikin 360° airflow technology provides the best comfort available on the market and increases your energy efficiency by up to 50.

round flow cassette installation retail
round flow cassette installation retail

Smart technologies create a comfortable climate

With its 360° airflow, you will never experience cold air draughts or inconsistent air distribution. The intelligent eye detects and directs the airflow away from people, while floor sensors ensure an even temperature from the floor to the ceiling.

bg-image

Increased energy efficiency increases your savings

Our Round Flow Cassette is equipped with a unique auto-cleaning filter panel that reduces maintenance costs and increases energy efficiency savings by up to 50% when compared to normal cassettes. The intelligent eye automatically switches the cassette to energy-saving mode or turns it off when it detects an empty room, which reduces your energy costs by up to 27%.

bg-image

Flexible design integrates with any room or installation

With the lowest installation height on the market, our Round Flow Cassette integrates seamlessly into your ceiling. Its flexible design allows 2-way, 3-way and 4-way airflows, so that you can install it in corners, adjacent to the wall or in irregularly shaped rooms.

Easy maintenance

Equipped with a special auto-cleaning filter, our Round Flow Cassette ensures consistent operation and increases efficiency by up to 50%. The dust collected during the daily automatic cleanings is stored in a box that can hold up to 12 month's worth of dust.

Forget the ladders and a cleaning technician. All you need to do to extract the dust from the box is to hook it up to your regular vacuum cleaner.

bg-image

Real savings

Wolverhampton, U.K.

After installing auto-cleaning cassettes, this store noticed a 50% reduction in energy consumption, when compared to its previous standard solution.

bg-image

Coral betting office case

Discover how our auto-cleaning roundflow cassettes achieved 50% more energy savings for Coral betting offices.

    C&A case

    Learn how our water-cooled VRV system delivered energy-efficient air conditioning, hot water and ventilation for fashion retail store, C&A.

      bg-image
      bg-image

      K-Way case

      Learn how we created a premium air conditioning solution for a high-end shop K-Way in Covet Garden, London.

        Sportisimo case

        Learn how our heat pump system helped one the Czech Republic's largest retailers attain more energy efficiency and comfort for its store.

          bg-image

          Engineered for comfort

          The intelligent eye uses presence sensors to detect and direct airflow away from people to eliminate cold draughts. Your system automatically switches to energy-saving mode or turns off when it detects an empty room. Additional floor sensors ensure that the temperature remains consistent from the floor to the ceiling.

          bg-image

          Balanced airflows

          The 360° operation ensures a perfectly balanced airflow distribution and simultaneously eliminates dead spots. The vertical auto-swing system automatically distributes the air evenly throughout the room and reduces temperature fluctuations. This results in fewer on/off cycles, which reduces your energy consumption and increases your savings.

          Made for any room

          With 23 different possible airflow patterns, the Round Flow Cassette can accommodate any type of room configuration. The remote-control, adjustable air flaps and optional closure kit means that you can create 2-way, 3-way and 4-way airflow patterns for installation in corners, adjacent to walls or in irregularly shaped rooms. This feature is especially handy when you rearrange your interior, because you can adjust the airflow patterns without moving the unit.

          Made for any room

          Related products

          Learn more