Skip to main content

Conveni-Pack

Conveni-Pack combines refrigeration and comfort cooling and heating in one compact system which allows you to efficiently heat your shop by using the heat recovered from the refrigeration side.

Your total solution

Our Conveni-Pack is a unique total solution that combines refrigeration with comfort cooling and heating in one system. You can also connect your Conveni-Pack with our Biddle air curtains and Daikin indoor units.

Energy efficiency

Engineered with our signature VRV technology and innovative heat recovery technology, Daikin Conveni-Pack can cut your energy consumption by up to 50%. The unit recovers up to 100% of the heat extracted from the refrigeration display cabinets and evaporators, and reuses it to heat your shop or office at no extra cost.

Conveni Pack designed to accomodate your building

Designed to accommodate your building

With its compact and modular design, Conveni-Pack is easy to install. Its footprint is up to 60% smaller than conventional systems, and it is ideal for small to medium-sized buildings where space is limited, because only one outdoor unit is required.

Internationally Awarded

Since the introduction Conveni-Pack was recognized as innovative and environmentally-proof of which are the below menions awards

  • Winner of the 2014, institute of Refrigeration Ireland (IRI) Environmental Award
  • Winner of the 2014, Top Retail Product Award, Handelsjournal, Germany
  • Innovation Trophy 2008, Equipmag exhibition in France
  • Incentive Prive 2007, German Environment Ministry
  • UK Environmental Product of the Year 2006, Cooling Industry Awards
bg-image

Always in control

Choose between on-site, online or remote controls to optimise your unit's operation and energy spending. Built-in diagnostic tools and a service checker simplify maintenance and ensure reliable operation at all times. Our unique Daikin Modbus interface can connect Conveni-Pack to your third-party building management system and temperature monitoring system.