Skip to main content

Daikin Ururu Sarara

The best air conditioner available on the market with A+++ air conditioning and humidity control.

The base of your perfect climate
The base of your perfect climate

The base of your perfect climate

Heat and cool any room quickly and efficiently.

Temperature doesn't always measure how a room feels
Temperature doesn't always measure how a room feels

Temperature doesn't always measure how a room feels

Ururu humidification
Air naturally contains moisture. The smart humidification systems draws in the right amount of moisture from the air outside to prevent uncomfortably dry air inside.

Sarara dehumidification
Humidity can make a room feel hotter than it actually is. The Ururu Sarara's smart dehumidification system automatically removes excess moisture, while constantly maintaining your desired temperature.

Fresh air, even with the windows closed
Fresh air, even with the windows closed

Fresh air, even with the windows closed 

Bring fresh, cool air into your rooms. The Ururu Sarara's powerful ventilation capacity can fill a 26m2 room with fresh air in less than 2 hours.

Pure, allergy-free air with Daikin Flash Streamer technology
Pure, allergy-free air with Daikin Flash Streamer technology

Pure, allergy-free air with Daikin Flash Streamer technology

Our Daikin Flash Streamer technology purifies your air by filtering out dust, pollen, bacteria, viruses, mould and odours, before releasing the air into your room.

The most energy efficient solution

The most energy efficient solution

  • Available with Bluevolution technology to further reduce your environmental impact 
  • Powered by 80% renewable energy from the air and 20% electricity 
  • Inverter technology increases energy savings by 30% 
  • 3-area intelligent eye and Econo mode reduce excess consumption 
  • Automatic filter cleaning reduces power consumption by 25%
bg-image

Always in control

Download the Daikin Online Controller app, connect your Ururu Sarara to Wi-Fi and control your climate from anywhere. It is that easy.

Engineered for comfort

The 3-area intelligent eye uses sensors to detect and direct the air away from people to create the perfect airflow. Your system automatically switches to energy-saving mode when it detects an empty room.

bg-image

Created for your interior

Reliable air filter maximises efficiency and comfort
Reliable air filter maximises efficiency and comfort

Reliable air filter maximises efficiency and comfort

The Ururu Sarara's self-cleaning air filter works daily and significantly increases its running efficiency by using 25% less power.

Engineered for peace and quiet
Engineered for peace and quiet

Engineered for peace and quiet

Operating as low as 19dBA, you never hear your unit running.

2013 Reddot design award
2013 Reddot design award

2013 Reddot design award

Inspired by the Japanese folding "Ogi" fan, the Ururu Sarara won the 2013 Reddot design award in the air conditioning category.

Related products

Learn more