Geothermal operation
Significantly reduce your CO2 emissions and take advantage of renewable energy from the ground. Our water-cooled VRV uses geothermal energy to heat and cool your building, making it ideal for BREAAM, LEED, ... certification. The ground temperature remains stable throughout the year, so this is a reliable solution for areas with extreme weather conditions.
Energy savings by 2-stage heat recovery
With a water-cooled system you achieve the maximum heat recovery potential, as all systems are interlinked with a single water loop. This heat recovery results in a higher energy efficiency and energy savings.
Invisible from the street
Engineered for indoor installations, your water-cooled VRV integrates seamlessly with your architecture and is unvisible from the street. This unit is the lightest available on the market, ideal for stacking, saving on space. Ideal for use in a floor-by-floor configuration, you lower refrigerant amounts, easily complying to EN378.
Minimum space required for technical rooms
The most compact units in the market feature a unique zero-heat dissipation principle that obviates the need for ventilation or cooling in the technical room. The room size can be reduced and no additional cooling sources are needed, giving maximum flexibility to the placement of the technical room.
Complete HVAC solution for your building
They may be discreet, but the VRV IV W+ series stand out when it comes to the benefits they deliver.
Easily connectable to a selection of stylish indoor units, hot water hydro-boxes, Biddle air curtains and ventilation units, the VRV IV W+ series offers a complete solution for your building. It will create the perfect indoor climate with comfort thanks to the Daikin VRV IV features, such as the Variable Refrigerant Temperature.
Van der Valk case
Read more about how we developed an integrated system to meet the needs of every space in the Van der Valk Hotel and lower the total enironmental impact.
C&A case
Learn how our water-cooled VRV system delivered energy-efficient air conditioning, hot water and ventilation for fashion retail store, C&A.
Venetian Arsenal case
Once the centre of Venice's naval power, the Venetian Arsenale is a cultural landmark covering 15% of the city. Learn how our water-cooled system uses the Venetian lagoon to help these historic buildings achieve higher energy efficiency without disrupting the existing architecture.
Installed system:
- 8 x water-cooled VRV outdoor units
- 22 x concealed ceiling units
- 9 x concealed floor standing units
- 1 x VAM unit (ventilation)
- 2 x low temperature hydrobox for underfloor heating
- Intelligent Touch Controller
Learn more
-
209 - Water to air heat pumps product profilePDF | 4.73MB -
DAIKIN_P1PDF | 10.85MB