Skip to main content

Round Flow Cassette

Our Daikin 360° Round Flow technology provides the best comfort available on the market and increases your energy efficiency by up to 50.

round flow cassette installation retail
round flow cassette installation retail

Smart technologies create a comfortable climate

With its 360° airflow, you will never experience cold air draughts or inconsistent air distribution. The intelligent eye detects and directs the airflow away from people, while floor sensors ensure an even temperature from the floor to the ceiling.

Daikin Round Flow Cassette high efficiency
Daikin Round Flow Cassette high efficiency

Increased energy efficiency increases your savings

Our Round Flow Cassette is equipped with a unique auto-cleaning filter panel that reduces maintenance costs and increases energy efficiency savings by up to 50% when compared to normal cassettes. The intelligent eye automatically switches the cassette to energy-saving mode or turns it off when it detects an empty room, which reduces your energy costs by up to 27%.

bg-image

Flexible design integrates with any room or installation

With the lowest installation height on the market, our Round Flow Cassette integrates seamlessly into your ceiling. Its flexible design allows 2-way, 3-way and 4-way airflows, so that you can install it in corners, adjacent to the wall or in irregularly shaped rooms.

Easy maintenance

Equipped with a special auto-cleaning filter, our Round Flow Cassette ensures consistent operation and increases efficiency by up to 50%. The dust collected during the daily automatic cleanings is stored in a box that can hold up to 12 month's worth of dust.

Forget the ladders and a cleaning technician. All you need to do to extract the dust from the box is to hook it up to your regular vacuum cleaner.

Real savings

Wolverhampton, U.K.

After installing auto-cleaning cassettes, this store noticed a 50% reduction in energy consumption, when compared to its previous standard solution.

bg-image

Coral betting office case

Discover how our auto-cleaning roundflow cassettes achieved 50% more energy savings for Coral betting offices.

    bg-image

    C&A case

    Learn how our water-cooled VRV system delivered energy-efficient air conditioning, hot water and ventilation for fashion retail store, C&A.

      bg-image

      K-Way case

      Learn how we created a premium air conditioning solution for a high-end shop K-Way in Covet Garden, London.

        bg-image

        Sportisimo case

        Learn how our heat pump system helped one the Czech Republic's largest retailers attain more energy efficiency and comfort for its store.

          Engineered for comfort

          The intelligent eye uses presence sensors to detect and direct airflow away from people to eliminate cold draughts. Your system automatically switches to energy-saving mode or turns off when it detects an empty room. Additional floor sensors ensure that the temperature remains consistent from the floor to the ceiling.

          Find out how the latest technologies ensure maximum comfort

          The proven 360° air flow design has been improved wit bigger flaps that distribute the air evenly in the room, reducing temperature fluctuations.
          On top of that the active circulation air flow reduces the time needed to bring your space up to temperature in the morning, saving on energy use.

           

          Widest choice of panels in the market

          Available in white and black, the Round Flow cassette can accommodate any type of interior.

          7 different panels in designer, auto cleaning and standard version will fit any need from standard to dust prone environments.

          Designer panel in white and black

          Designer panel in white and black

          › New line of design panels hiding air intake grilles for a more stylized outlook

          › With 360° air flow, wide flaps and optional intelligent sensors

          Auto cleaning panels availabe in white and black

          Auto cleaning panels availabe in white and black

          › The unique Daikin auto cleaning cassette with wide flaps and optional intelligent sensors

          › Finer mesh panel for dust prone areas (i.e. clothing and book shops)

          Standard panels availabe in white and black

          Standard panels availabe in white and black

          › The unqiue Daikin round flow cassette with 360° air flow, wide flaps and optional intelligent sensors

          Related products