Skip to main content

Daikin Altherma H Hybrid

Combine air and gas to provide heating and hot water

Heating

A Daikin Altherma hybrid heat pump automatically determines the most economically and energy efficient heating combination.

Hot water

A Daikin Altherma hybrid heat pump combines air and gas to provide you hot water in the most energy efficient way. 

Lorem Ipsum

Lorem ipsum dolor sit amet, consectetur adipiscing elit. Suspendisse id nisi tellus. Morbi semper ligula tortor, et rhoncus purus vehicula sit amet. Etiam lectus sem, iaculis ut erat eget, sodales volutpat mauris. 

bg-image

Environmentally friendly

› Reduced environmental impact thanks to the usage of R-refrigerant

› Outdoor unit with sealed

refrigerant circuit, which greatly reduces the risk of refrigerant leakage

 

Easy & Quick installation

All hydraulics components are outside.

 

No F-gas licence required

Only water connections between outdoor and indoor unit. Therefore no F-gas certification is needed for the installer.

 

Safety in every conditions

The unit can work down to -15°C outside thanks to multiple freezeup protections

 

 

The Bluevolution technology combines very high efficient compressors developed by Daikin with the future of refrigerants: R-32.

 

Flexible installation

Compact indoor unit can be installed in a cupboard.

 

Condensing technology

The condensing technology uses optimum fuel effi ciency, with reduced emissions of NOx and CO, to ensure high cost savings and environmentally-friendly operation.

 

Plug & play

No need of other parts, the pump group is integrated inside

 

Add on installation

With the Daikin Altherma H Hybrid, connect our outdoor heat pump unit to your existing boiler and get comfort for the best priced energy!