Skip to main content

Daikin Altherma R Flex Type HT HW

The energy efficient climate solution for providing heating, cooling and large volumes of hot water.

For residential and commercial applications

Daikin Altherma R Flex Type HT HW provides hot water in one centralised system, making it the ideal solution for large apartment buildings or commercial spaces.

  • Individual control of hot water for each apartment
  • 1 outdoor unit can connect with up to 10 indoor units

Residential buildings

Residential Building Altherma Flex
  • Individual control of heating, hot water and cooling for each apartment 
  • 1 outdoor unit can connect with up to 10 indoor units

Commercial applications

Commercial Spaces Altherma Flex
  • Centralised indoor units offer modular system scalability 
  • Ability to produce large quantities of hot water 
  • 1 outdoor unit can connect with up to 10 indoor units
bg-image

Unlimited supply of hot water

Equipped with cascade technology, Daikin Altherma R Flex type HT HW is the ideal solution for buildings where there is a high demand for hot water. By using renewable energy from the heat pump and recovering heat from the cooling operation, the system can heat the hot water tank up to 75°C without using an electric heater. Preset functions automatically heat up the water tank during low energy tariff periods, so you save money and have hot water on-demand when it's needed.

Cascade technology

Our cascade technology enables us to produce hot water up to 80°C, using renewable energy.

Daikin Cascade Technology
  • The outdoor unit extracts energy from the air and transfers it to the indoor unit via the refrigerant circuit
  • The indoor unit increases the temperature of the refrigerant using a unique double circuit
  • The refrigerant circuit transfers the heat to the water in the system

Need help?

Find more information

Need help?

Find more information

Need help?

Need help?

Need help?

Looking for a new challenge?