Skip to main content

Biddle air curtains

Reduce heat loss via your entrance door and stabilise your indoor climate by combining your Daikin air conditioning system with an easy-to-install and energy efficient Biddle air curtain.

bg-image

Combat energy loss

Welcome visitors with open doors and limit your heat loss with our Biddle air curtains. By eliminating interior temperature fluctuations, our air curtains help you maintain a stable climate, while significantly reducing your energy costs when compared to standard electric models.

biddle air curtains, a smart investment

A smart investment

In less than 18 months, you will recover your initial investment on your Biddle air curtain, when it's connected to your Daikin air conditioner. The integration is easy and does not require extra installation costs, such as additional water systems, pipe systems or boilers. Because they are 72% more efficient than standard electric models, investing in a Biddle air curtain will significantly cut your energy consumption and running costs, and reduce your heat loss by 80-85%.

bg-image

Patented air curtain technology

Daikin Biddle air curtains achieve air separation levels of 80-85%, and significantly increase your comfort and energy efficiency. Our signature rectifier design ensures laminar airflow, where the air moves at the same speed and in the same direction down to the floor. This airflow acts as a curtain that reduces heat loss and eliminates turbulence.

Free-hanging model

  • Wall mounted unit
  • Easy installation
  • Short ROI of less than 18 months
  • Available in small, medium and large models

Cassette model

  • Mounted in false ceilings
  • Only the decoration panel is visible
  • Short ROI of less than 18 months
  • Available in small, medium and large models

Recessed model

  • Fully concealed ceiling unit
  • Short ROI of less than 18 months
  • Available in small, medium and large models

Related products

Need help?

Find more information

Need help?

Find more information

Need help?

Need help?

Need help?

Looking for a new challenge?