Skip to main content

Daikin Altherma M

Ideal when indoor space is limited

The air-to-water heat pump monobloc system is the ideal system for users that have limited installation space inside. Delivering cutting-edge performance within the market’s most compact monobloc outdoor unit, Daikin Altherma M offers heating and cooling, with a connection to provide domestic hot water.

 

A simple solution

The monobloc system combines all the features of heating and cooling (with optional domestic hot water) into one unit

› Quiet and space-saving design that’s easy to commission and install

› All hydraulic components are combined into one outdoor unit

› Reliable operation is guaranteed, even with outdoor temperatures as low as -25°C

› Combine with an ECHO2O thermal store to provide thermal support

› Combine with a stainless steel tank for domestic hot water

High performance

› Improved seasonal efficiency ErP label up to A++

› High capacity at low ambient temperatures › Connection to new stainless steel DHW tank (EKHWS(U)-D) with improved energy efficiency label B 

Easy installation

› Sealed refrigerant means there is no need for refrigerant handling or F-gas qualifications

› Key hydraulic parts reduce the risk of installation errors and need for external parts such as expansion vessel, pump or isolation valves

› Fewer components lower the installation time and help maximise profits on the job 

Year-round reliability

› Delivers higher heating capacity at low ambient temperatures

› Flow temperatures up to 55°C, perfect for new build applications using UFH

› Reliable operation is guaranteed, even with outdoor temperatures as low as -25°C

› Equipped with optional backup heater 

Easy connection

› The LAN adapter allows to control the unit via the heating app

A complete range from 5 to 16 kW:

Daikin Altherma M 5-7 kW

  • 55°C leaving water temperature
  • Back-up heater less models
  • Separate indoor wiring centre (control box)
  • Heating only or reversible (cooling)

Daikin Altherma M 11-16 kW

  • 55°C leaving water temperature
  • Back-up heater less models or with 3V integrated back-up heater
  • Separate indoor wiring centre (control box)
  • Heating only or reversible (cooling)

Need help?

Find more information

Need help?

Find more information

Need help?

Need help?

Need help?

Looking for a new challenge?