Skip to main content

Daikin Altherma high temperature air-to-water heat pump

Easily replace your old heating and hot water system with our energy efficient Daikin Altherma high temperature heat pump.

air to water high temperature radiator heating
air to water high temperature radiator heating

Heating

Heat pumps extract renewable heat from the air, which makes heating your home an energy efficient process.

Air to water heat pump technology hot water

Hot water

With only using renewable energy from the air, Daikin Altherma high temperature can heat your hot water up to 80°C.

bg-image

Cooling

Our brand new Daikin Altherma 3 H HT can provide cooling thanks the indoor units available in reversible model.

bg-image

Increase your energy efficiency, while keeping your existing radiators

Air-to-water high temperature heat pumps are ideal for renovations and replacing old boilers. Daikin Altherma high temperature's compact design requires minimal installation space and integrates seamlessly with your existing piping and radiators. This way, you can enjoy the energy efficiency of a heat pump without having to replace your entire system.

Powered by renewable energy

By extracting renewable energy from the air, our Daikin Altherma high temperature heats and provides your home with hot water in a sustainable way.

  • Powered by 75% renewable energy extracted from the air and 25% electricity
  • Achieves up to A+++ energy efficiency label
  • Combine your heat pump with solar support to increase your hot water energy savings