Skip to main content

Smart and easy control wherever you go

Stay on top of your energy consumption and running costs with our user-friendly Daikin control systems.

We believe that climate control should be simple, intuitive, smart and energy efficient.

Whether you are looking for a solution for your home or for your business, we offer a variety of systems that will help you take control of your climate and provide optimal comfort.

Explore the Daikin app

With the Daikin Online Controller, you take control of your climate from any location. Simply connect your unit to Wi-Fi and download the app. Available for iOS and Android, you can change the thermostat, set temperature schedules, review your energy consumption and develop your own "If this, then that" workflow.

Your home

This screen provides you with an overview of your home. From here you can access all of the features and can centrally control up to 50 units at once.

Control Systems Your Home
Control Systems Individual Rooms

Individual rooms

Adjust the temperature, operating mode, air purification and fans for individual rooms with the interactive thermostat.

Time scheduling

Create different schedules with up to 6 actions a day for 7 days, and activate specific operation modes.

Control Systems Time Scheduling
Control Systems Energy Usage

Energy usage

Monitor your energy consumption to increase your savings. User-friendly graphs and icons help you see where you can save.

If this, then that

Programme your unit to reflect your lifestyle. For example: If you leave your house, then your heating will turn off.

Control Systems If This Then That

Smart building management

With Daikin, building management has never been easier. We offer a variety of climate control systems to help you manage your building's energy consumption efficiently and optimise your comfort.

 


Multi-site control

Centralise the control of your various climate zones by connecting your intelligent Tablet Controller to our Daikin Cloud.

  • Simultaneously monitor and benchmark multiple locations to reduce high energy consumption 
  • Connect to the Daikin Cloud and access your units from any location at any time 
  • Intuitive touchscreen interface guarantees easy climate control 
  • Ideal for small to medium-sized commercial applications


Building Management System

Our intuitive and user-friendly intelligent Touch Manager integrates seamlessly with 3rd party equipment, so that you can control your climate, lighting, alarms and more with a single interface. 

  • Monitor your energy consumption, optimise your energy use and reduce your energy costs 
  • Modular design allows you to match the Intelligent Touch Manager to your building's size and needs 
  • Integrate with our Daikin i-Net for 24/7 remote monitoring to keep your Daikin system running smoothly and efficiently 
  • Easy-to-use energy data trending and analytic tools leading to savings of up to 15%
  • Ideal for medium to large commercial applications


Individual control systems

Individual control systems allow you to control your climate directly with user-friendly interfaces and scheduling functions.

  • Intuitive interfaces make controlling your climate easy 
  • Contemporary designs blend in seamlessly with your interior 
bg-image
brc1h climate controller

Madoka wired remote controller

    • Intuitive touch button control
    • Sleek, compact design in 3 colors to match any interior design
    • Easily set advanced settings via the app or visual interface
    • Easy to use interface
    iF DESIGN AWARD
    bg-image

    iCM intelligent Chiller Manager for chiller plant rooms

    Optimise the performance and increase the reliability of your chiller plant room with our factory-engineered system control.

    iCM helps you reduce energy costs and increase the lifetime of your equipment.

    Easy building management integrations

    Integrate your Daikin units with a variety of building management interfaces. With interface protocols, you are able to control your climate, comfort and 3rd party equipment, such as lighting, elevators, security systems and more with a single system.

    modbus interface

    Modbus Interface

    Integrate all Daikin units with your building management system via Modbus protocol.

    knx interface

    KNX Interface

    Integrate Split, Sky Air and VRV units with your home automation or building management system via KNX protocol.

    Property Management Interface

    Interface for seamless connection between Daikin HVAC and property management systems such as Oracle Opera PMS.

    BACnet Interface

    Integrate VRV, chillers and air handling units with your building management system via BACnet protocol.

    LonWorks Interface

    Integrate VRV units and chillers with your building management system via LonWorks protocol.

    Smart controls for each building type

    Whether you're a homeowner, shopkeeper or hotel manager, our Daikin solutions help you take control of your climate. Begin your project with us by selecting your building type.

    Download the Online Controller app