Skip to main content

Daikin Altherma low temperature air-to-water heat pump

Your energy efficient heating, cooling and hot water solution.

Air to water low temperature heating
Air to water low temperature heating

Heating

Heat pumps extract heat from the outside air, which makes heating your home an energy efficient process.

Air to water low temperature cooling
Air to water low temperature cooling

Cooling

Powered by renewable energy sources, heat pumps cool your home without consuming large amounts of energy.

air to water heat pump hot water
air to water heat pump hot water

Hot water

Combining a heat pump with a domestic hot water tank produces enough hot water at high efficiency for you and your family.

air to water heat pump solar support
air to water heat pump solar support

Solar support

Optional solar support is a free energy source that can produce up to 70% domestic hot water.

Perfect fit for new builds

Daikin's air-to-water low temperature heat pumps are the optimal choice for new homes or builds. When combined with underfloor heating or low temperature radiators, the configuration requires less energy to heat your home. Designed in Europe, for Europe, our air-to-water heat pumps are suitable for all European climates year-round.

Powered by renewable energy

By extracting renewable energy from the air, our Daikin Altherma low temperature heats, cools and provides your home with hot water in a sustainable way.

  • Powered by 75% renewable energy extracted from the air and 25% electricity
  • Achieves A++ energy efficiency label for heating
  • Combine your heat pump with solar support to increase your hot water savings

Hot water savings with solar energy

Reduce your energy costs by taking advantage of the sun's renewable energy. Our solar panels are easy to install and produce up to 70% of the energy your hot water heat pumps and boilers need. Equally available for all building types, our solar hot water systems accommodate small and large homes. Choose between a pressureless or pressurized hot water system.

Pressureless ECH2O thermal store

  • Ideal for new homes
  • Higher energy performance than pressurised systems
  • Requires a direct vertical connection from the tank to the solar collectors
  • If there is no sun, the system automatically drains to prevent frozen pipes

Pressurized ECH2O thermal store

  • Ideal for renovations and existing homes
  • Possibility to use curved piping to connect the tank to the solar collectors
  • Filled with water and antifreeze to prevent frozen pipes
  • The system is pressurised and sealed for your safety
bg-image

Always in control

Download our Heating app, connect your unit to Wi-Fi and control your climate from anywhere. It is that easy.

Compatible with a variety of emitters

Daikin Altherma low temperature air-to-water heat pump systems are compatible with a variety of heating and cooling emitters. This way you can select the ideal combination for you interior.

 
bg-image

Daikin Altherma 3

The latest edition to Daikin's heating range achieves superior levels of comfort, energy efficiency, reliability and control.