Skip to main content

Daikin Sensira

Refreshingly new.

Why choose Sensira?

Efficiency

The Sensira R-32 creates a comfortable environment while maintaining excellent energy efficiency ratings.

Read more

Reliability

To guarantee seamless operation, the Sensira R-32 comes with an enhanced compressor.

Read more

Comfort

With the Sensira R-32 range, you never have to sacrifice comfort for energy efficiency.

Read more

Easy control

With the Daikin Online Controller, you can schedule, manage and monitor your heating system from anywhere.

Read more

Efficiency up to A++

Sensira R-32 creates a comfortable interior environment while maintaining excellent energy efficiency ratings.

bg-image

Seasonal efficiency gives a more realistic indication on how efficient air conditioners operate over an entire heating or cooling season. Choosing for an R-32 product, reduces the environmental impact with 68% compared to R-410A and leads directly to lower energy consumption thanks to its high energy efficiency. Sensira R-32 achieves A++ in heating with R-32 refrigerant.

Reliability

To guarantee the seamless operation of your heating system, the Sensira R-32 range offers enhanced features:

  • Swing compressor: enhanced compressor uses inverter technology and small capacity steps to adjust a unit's power and meet energy demands. In comparison to a rotary compressor, the swing compressor provides more energy savings, a lower risk for unit breakdown and quieter and vibration-free operation
  • Most extensive testing before new units leave the factory
bg-image

Comfort

With the Sensira R-32 range, you never have to sacrifice comfort for energy efficiency.

Perfect comfort

A flat, stylish front panel blends in easily with any interior décor and is easier to clean. Vertical auto swing with these wall mounted units moves the discharge louvres up and down to give you efficient air and temperature distribution throughout the room. Turbo mode means that the room can heat up or cool down rapidly, for maximum comfort.

Sensira perfect comfort
Sensira filter

Low sound 

With sound pressure down to 21dBA the new Sensira operates almost unnoticed ensuring a good night’s sleep.

bg-image

Easy control

You can manage Sensira using your smartphone. Simply connect to Wi-Fi and download the Daikin Online Controller app to begin creating your perfect climate. 

Learn more