Extending Daikin’s low GWP scroll range up to 1010 kW, the latest new air-cooled chiller with R32 scroll compressors offers a low carbon solution for a range of process, industrial, IT and comfort cooling applications.
Launching this month, Daikin’s second generation of R32 cooling-only chillers delivers high full- and part-load efficiencies with an increased capacity range up to 1010 kW (compared to the existing 704 kW) within a new, compact footprint offering a reduction of 275 mm in size.
Fully integrated features and benefits
Innovative new features incorporated into the new R32 chillers offer optimised performance. These include a new Daikin fan with an innovative design that increases air flow and offers a low sound solution with higher efficiency. A full metallic compressor enclosure with soundproof insulation presents an improved aesthetic and protects the compressor, while reducing sound by up to 4dB. The latest range also provides a Rapid Restart feature, integrated sequencing capability and performance monitoring: options previously available only on screw units.
More flexibility
The new R32 air-cooled chiller range is available in Silver- or Gold-standard efficiency versions, each in two sound configurations to offer maximum flexibility in operation. A wide range of operating temperatures from -12°C up to 30°C accommodates diverse uses. All models are compliant with current requirements for Comfort Cooling.
The new range also includes fully integrated Hydronic Free Cooling, making it ideal for Data Centres and other mission-critical applications.
Access via a new Daikin mobile app, introduced with the new range, simplifies system monitoring and management.
Working together to reduce carbon in processes and buildings
Daikin’s objective is to deliver maximum operating and energy efficiency while reducing emissions through the use of lower GWP refrigerants and improved lifecycle performance. 89% of emissions produced from chillers arises from equipment energy use. R32, the standard for Daikin’s Bluevolution solutions, is easy to handle and requires substantially less refrigerant, at the same offering a significantly lower GWP compared to R410A, the current alternative for chillers.
About Daikin
Daikin Europe N.V.
Daikin Europe is a subsidiary of Daikin Industries Ltd. and the leading provider of heating, cooling, ventilation, air purification and refrigeration solutions in Europe, the Middle East and Africa. The company designs, manufactures and brings to market a broad portfolio of equipment, as well as tailor-made solutions for residential, commercial and industrial purposes. To date Daikin Europe has over 12,000 employees working at more than 59 consolidated subsidiaries. It has 12 major manufacturing facilities based in Belgium, the Czech Republic, Germany, Italy, Spain, Turkey, Austria and the UK. The headquarters of the Daikin Europe group are in Belgium, Ostend. The company was established in 1972, production in Europe started in 1973.
About Daikin Industries Ltd.
Based in Osaka, Japan, Daikin Industries employs over 89,000 people worldwide. The global company is market leader for heat pump and air conditioning systems, as well as air filtration. It is the only air conditioning manufacturer in the world that researches, develops and produces all important system components, such as refrigerants, compressors and electronics, in-house. The company achieved € 23.7 billion sales turnover in financial year 2021 (1 April 21 – 31 March 22).
Media Contacts Daikin Europe N.V.
Sofie Sap – T.: +32 472 580 482 Mail: sap.s@daikineurope.com
Daisuke Kakinaga – T.: +32 465 462 321 Mail: kakinaga.d@bxl.daikineurope.com