Exquisitely designed leading-edge renewable heating solution delivers high performance and a low sound level
Today sees the launch of the latest addition to Daikin's range of Altherma heat pumps: the best-in-class Daikin Altherma 3 H HT. Consumers will appreciate its high performance – even at very low outdoor temperatures –, low sound level and unique design. The “3 H HT” is the quintessential heat pump and will help to speed up the much-needed global transition to renewable heating solutions and a carbon-free society.
Decarbonising homes is today's prime sustainability challenge. Daikin, the world’s leading provider of heating and cooling solutions, is determined to help rise to this challenge through relentless innovation. The company’s newest product, the best-in-class Daikin Altherma 3 H HT air-to-water heat pump should make a major contribution in this context.
VIDEO: Patrick Crombez, General Manager Heating and Renewables at Daikin, introduces the “3 H HT”
The exquisitely designed Daikin Altherma 3 H HT quintessential heat pump delivers high performance and a low sound level that end-users will certainly appreciate. The unit is also an ideal boiler replacement, enabling consumers to retain their existing heating installation and radiators.
Performance and comfort
The performance of the “3 H HT” is outstanding, even at very low outdoor temperatures: indeed, down to -15°C it does not require any additional energy. Previous heat pumps needed a helping hand from the electricity grid at sub-zero temperatures, but this new unit is far more cold-resistant, which generates tremendous energy savings.
The “3 H HT” is also ideal for warmer climates, especially for larger buildings requiring higher heating and cooling capacity and provides the level of comfort consumers have come to expect. Its unique design enables it to blend in perfectly in any home environment and both the outdoor and indoor models are already award-winning products, having bagged the iF DESIGN AWARD and the Red Dot Design Award in 2019.
The Daikin Altherma 3 H HT air-to-water heat pump is also ultra-silent, consistently emitting a sound level of less than 35 dB(A) at a distance of 3 metres. Last, but not least, it is easy to install and very user-friendly. See below for more detailed technical specifications.
Carbon free
In environmental terms, the “3 H HT” will help to accelerate the much-needed transition to renewable heating solutions and a carbon-free society. “The launch of our Daikin Altherma 3 H HT air-to-water heat pump is another step along the way to decarbonising European homes”, says Patrick Crombez, General Manager Heating and Renewables at Daikin. “We see European policymakers preparing to turn their backs on fossil fuels and are very happy to see them pinning their faith on heat pumps.”
Crombez continues: “Heat pumps are not a technology of the future: they're ready to go mainstream right now. So, we, as an industry, must ensure that all stakeholders are on board. We intend to open up conversations with installers who have mostly worked up to now with fossil fuel boilers. Our mission is clear: to install a heat pump in every European home.”
A truly quintessential heat pump
- Quintessential performance
- Daikin-developed double injection compressor
- Bluevolution technology using R-32 refrigerant for:
- less global warming potential (675)
- 30% less refrigerant use
- 75% fewer CO2 emissions
- Smooth operation down to -28°C
- Guaranteed unrivalled leaving water temperature (LWT) up to 70°C
- Heating capacity at down to -15°C
- Quintessential styling
- Unique horizontal design with a black grille
- hides the single fan from view
- features a flat casing
- eliminates complexity
- Clean & contemporary
- Blends in beautifully
- Matches the design signature of indoor units
- Unique horizontal design with a black grille
- Quintessential silence
- Sound level of less than 35 dB(A) at a distance of 3 m
- Daikin-developed fan design: larger size, lower spread
- Double noise reduction
- vibration plate, rubber pads & bottom plate
- Three-layer sound insulation
- insulating air layer, insulation material & metal casing
Every year in May we will provide an update of this text.
About Daikin
Daikin Europe N.V.
Daikin Europe is a subsidiary of Daikin Industries Ltd. and the leading provider of heating, cooling, ventilation, air purification and refrigeration solutions in Europe, the Middle East and Africa. The company designs, manufactures and brings to market a broad portfolio of equipment, as well as tailor-made solutions for residential, commercial and industrial purposes. To date Daikin Europe has over 12,000 employees working at more than 59 consolidated subsidiaries. It has 12 major manufacturing facilities based in Belgium, the Czech Republic, Germany, Italy, Spain, Turkey, Austria and the UK. The headquarters of the Daikin Europe group are in Belgium, Ostend. The company was established in 1972, production in Europe started in 1973.
About Daikin Industries Ltd.
Based in Osaka, Japan, Daikin Industries employs over 89,000 people worldwide. The global company is market leader for heat pump and air conditioning systems, as well as air filtration. It is the only air conditioning manufacturer in the world that researches, develops and produces all important system components, such as refrigerants, compressors and electronics, in-house. The company achieved € 23.7 billion sales turnover in financial year 2021 (1 April 21 – 31 March 22).
Media Contacts Daikin Europe N.V.
Sofie Sap – T.: +32 472 580 482 Mail: sap.s@daikineurope.com
Daisuke Kakinaga – T.: +32 465 462 321 Mail: kakinaga.d@bxl.daikineurope.com
FINN
Raf Weverbergh
T +32 2 513 22 89 M +32 475 418 127
raf.weverbergh@finn.agency