Skip to main content

Supplying a temperature control solution for a railway control system

Daikin has recently supplied a total solution to maintain temperature in the train switching system control room of a French intercity high-speed rail service.

 

Products Installed

10x VRV 

1x iTM system control 

1x D-AHU Modular R + with DX Coil and ERQ250

4x Mini SkyAir

Total Airflow: 7,315 m3/h

 

About the project

The building cooled down by the Daikin solution houses a railway control system, which, of course, generates heat that needs to be dissipated, otherwise malfunctioning might occur. 

 

The HVAC system will distribute cooling to high voltage rooms, switch control rooms and technical rooms to ensure maximum operational safety.

Of course, the main requirement for this project were:

  • energy efficiency

  • absolute reliability

 

The Daikin units chosen for this HVAC system will help meeting both requirements as Daikin technology is specifically designed to offer the highest possible energy efficiency, containing operative costs, and ensuring the quality and reliability associated for years with the brand. 

 

D-AHU Modular R + with DX Coil and ERQ250

VRV units

 

VRV & Mini SkyAir units

Related articles